This item will be discontinued on: Dec 31, 2024
This item is being replaced by:
6705000
Pedestals
Article number: TP 6705.600
TopConsole pedestals, four widths and two different depths provide the basis for every TopConsole solution. The AX lock plate ensures a uniform appearance, and two-part gland plates are included with the supply for simple cable routing.
- Article number:
- TP 6705.600
- Material
- Enclosure: Sheet steel 1.5 mm
Door and console cover: Sheet steel, 2.0 mm, all-round foamed-in PU seal
Mounting plate: Sheet steel - Surface finish
- Enclosure, cover and door: Dipcoat-primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated - Colour
- RAL 7035
- Supply includes
- Enclosure open at top
Door or double door with locking rod (with depth 400 mm at the front, with depth 500 mm at the front and rear)
Mounting plate
Gland plates - Dimensions mounting plate (W x H)
- 699 mm x 571 mm
- Number of doors
- 1
- Dimensions
- Width: 800 mm
Height: 675 mm
Depth: 500 mm - IP protection category to IEC 60 529
- IP 55
- Protection category NEMA
- NEMA 12
- Note
- Mounting plate, depth-variable on a 25 mm pitch pattern
- Packs of
- 1 pc(s).
- Weight/pack
- 52.5 kg
- Customs tariff number
- 94032080
- EAN
- 4028177959897
- ETIM 8
- EC000784
- ETIM 7.0
- EC000784
- ECLASS 8.0
- 27180504
- Product description
- TP TopConsole system, pedestal, WHD: 800x675x500 mm, Sheet steel