Multifunctional enclosures

Article number: CS 9751.908

Twin-walled aluminium enclosure for outdoor siting with resistance class RC 2.

Article number:
CS 9751.908
Product description
Single-door, twin-walled aluminium enclosure for outdoor siting with resistance class RC 2. Includes cable management base/plinth. Prepared for the fitting of 19"/ETSI combination rails and a Direct Air Cooling system (DAC).
Material
Enclosure, roof, doors(s), gland plate: Aluminium, AlMg3, 2.0 mm
Mounting plate(s): Aluminium, AlMg3, 3.0 mm
Support rail: Stainless steel 1.4016 (AISI 430)
Surface finish
Powder-coated
UV-resistant pure polyester
Colour
RAL 7035
Supply includes
Double-walled outdoor enclosure, fully preconfigured
Weather canopy with ventilation, prepared for mounting of a Direct Air Cooling system (DAC)
Mechanical door stay (approx. 155°)
Swing lever handle and profile half-cylinder, lock BJ20027
Cable management base/plinth with all-round panelling
Gland plates
Gland plate
Mounting plate
Dimensions
Width: 1,000 mm
Height: 1,050 mm
Depth: 500 mm
Dimensions
Overall height: 1,600 mm
Rain canopy height: 130 mm
Height base/plinth: 400 mm
Dimensions mounting plate (W x H)
841 mm x 948 mm
Number of doors
1
Door opening angle
approx. 155°
Lock
Lock version: 3-point locking system with single and double-lock cylinder
Number of locks: 1
Lock insert: BJ20027
Gland plate
Size: 2
Qty.: 2
IP protection category to IEC 60 529
IP 55
Protection category NEMA
NEMA 3R
NEMA 12
Note on Model No.
Extended delivery times.
Basic material
Aluminium
Packs of
1 pc(s).
Weight/pack
92 kg
EAN
4028177980860
Product description
CS Multifunctional enclosure MFG 8, 1-door, twin-walled, WHD 1000x1600x500 mm
Outdoor MFG 8 Multifunctional Cabinet

Series Rittal MFC 8
Double-walled enclosure system for outdoor installation,
consisting of basic housing,
rain roof and cable routing plinth.
Enclosure made of 2 mm aluminum edged and welded.
Completely powder coated in RAL 7035 pure polyester.
Interior installation with mounting plate.
Optionally with 19" or ETSI rails in stainless steel.
Single-door housing with foamed
PU seal, 3-point rod lock, swing lever handle,
with profile half cylinder BJ20027.
Optionally available with double swing lever.
Door with internal captive 170° hinges and door stop 155
and door stop 155°. Bottom with bottom plate and 2
flange plates. Cable routing plinth, made of aluminum,
with screwed plinth panels, 400mm high.
Weather protection roof, 127 mm high with gills.
Roof plate, prepared to install an
air/air heat exchanger or a DAC system.
Transport eyelets on the inner roof, covered by the weather protection
covered by the weather protection roof,
for crane transport of the completely equipped unit.
Optionally interior installation with partial mounting
plates, inch and metric Profile rails and rail systems.
Material:
Cabinet, roof and plinth: AlMg3 aluminum.
Surface finish:
Housing, weather protection roof and base: powder-coated in RAL 7035
RAL 7035 pure polyester
Dimensions:
Housing: WHT 1000 x 1600 x 500 mm
total height 1600 mm, incl. cable routing base
and weather protection roof
Height base: 400 mm
Protection class:
IP 55 according to EN 60 529, RC2 according to EN V 1630
Brand: Rittal
Type: Outdoor MFC8 or equivalent
Manufacturerr: Rittal GmbH & Co. KG

Outdoor solutions

The intelligent modular system comprising enclosure and climate control components offers you a multitude of choices for configuration of an individual outdoor solution.