Plastic enclosures KS

Article number: KS 1432.500

Wall-mounted enclosure with door of of fibre-glass reinforced, non-saturated polyester, with mounting plate. Optionally with or without glazed door. Protection category IP 56 or IP 66. Infinite mounting plate depth adjustment, thanks to multiple mounting levels in the enclosure. Flexible interior door configuration using press-fitted mounting bosses in the door. High stability thanks to use of fibre-glass reinforced plastic.

Article number:
KS 1432.500
Design
Without viewing window
Material
Enclosure and door: Fibreglass-reinforced unsaturated polyester
Door: All-round foamed-in PU seal
Mounting plate: Sheet steel
Viewing window: Glazed acrylic, 3.0 mm with all-round rubber cable clamp strip
Surface finish
Enclosure and door: Dyed plastic with no after-treatment
Mounting plate: Zinc-plated
Colour
Similar to RAL 7035
Supply includes
Enclosure with hinged door, of all-round solid construction, 3 mm double-bit lock
Mounting plate
Twin seal on the top and bottom edges of the door as integral rain protection strip
Press-fitted C sections at the sides for infinitely variable mounting plate depth adjustment
Protection category NEMA
NEMA 4X
Protection category to IEC 60 529
IP 66
IK Code
IK08
Dimensions
Width: 250 mm
Height: 350 mm
Depth: 150 mm
Material thickness of mounting plate
2 mm
Dimensions mounting plate (W x H)
195 mm x 300 mm
Number of doors
1
Interchangeable door hinge
Yes
Number of locks
1
Lock
Lock version: Cam
Number of locks: 1
Lock insert: 3 mm double-bit
Note
Under the influence of long-term UV radiation (sunlight) in conjunction with wind and rain, the surface finish may become visually impaired. This does not affect the protection of the installed electrical components in any way. If the enclosures cannot be protected from UV radiation, we recommend that they should be painted with a PUR paint. Ambient temperature -30 °C...+75 °C.
Basic material
Plastic
Packs of
1 pc(s).
Weight/pack
4.3 kg
Customs tariff number
94037000
EAN
4028177526617
ETIM 7.0
EC000261
ECLASS 8.0
27180101
Product description
KS Plastic enclosure, WHD: 250x350x150 mm, Fibreglass-reinforced unsaturated polyester, with mounting plate, with door
Approvals
Bureau Veritas
TÜV
Declarations
Declaration of conformity
Declaration of conformity UK
Plastic enclosure, protection category IP 66
Enclosure:
fully insulated to VDE 100 § 7, of 2.5 - 3.5 impact
resistant,
fibreglass-reinforced unsaturated polyester,
self-extinguishing
to ASTM D 635 or UL 94 VO, withstanding temperatures of
between -30° and 80°C, colour similar to RAL 7035,
suitable for overpainting, double seal at the top and
bottom edges of the door, press-fitted rows
of inserts in the rear panel in the 25 mm pitch pattern
of holes to DIN 43 660 for interior installation,
press-fitted C rails for mounting plate adjustment
brackets.
Door:
with foamed-in seal, door opening angle 130° to VDI,
cam lock with double-bit insert to DIN 43668.
Press-fitted inserts for interior installation.
Mounting plate:
2.0 or 3.0 mm sheet steel, zinc-plated.
Accessories:
lock systems, wiring plan pockets, wall mounting
brackets, heat
exchangers, fan-and-filter units, heaters, threaded
inserts, mounting plate adjustment brackets, mounting
accessories
External dimension (W x H x D): 250 x 350 x 150 mm