Compact enclosures AE

Article number: AE 1031.500

Enclosure with door of sheet steel, spray-finished with mounting plate and gland plate in the base

Rail for interior installation for AE/WM

Wall mounting bracket for AE

Baying kit for AX, KX, AE, KL

Door stay

Dust guard trim

180° hinge

Mini-comfort handle for AE with cam, including VW E1 lock

Article number:
AE 1031.500
Material
Enclosure: Sheet steel
Door: Sheet steel, all-round foamed-in PU seal
Surface finish
Enclosure and door: Dipcoat primed, powder-coated on the outside, textured paint
Mounting plate: Zinc-plated
Colour
RAL 7035
Supply includes
Enclosure with hinged door(s), of all-round solid construction
Gland plate(s) in enclosure base
Mounting plate
Lock: 3 mm double-bit
Protection category NEMA
NEMA 4
Protection category to IEC 60 529
IP 66
IK Code
IK08
Dimensions
Width: 380 mm
Height: 300 mm
Depth: 210 mm
Material thickness - door
1.5 mm
Material thickness - enclosure
1.38 mm
Material thickness of mounting plate
2 mm
Dimensions mounting plate (W x H)
334 mm x 275 mm
Number of doors
1
Interchangeable door hinge
Yes
Number of locks
1
Lock
Lock version: Cam
Number of locks: 1
Lock insert: 3 mm double-bit
Gland plate
Size: 3
Qty.: 1
Basic material
Sheet steel
Packs of
1 pc(s).
Weight/pack
7.5 kg
Customs tariff number
94032080
EAN
4028177251984
ETIM 7.0
EC000261
ECLASS 8.0
27180101
Product description
AE Compact enclosure, WHD: 380x300x210 mm, Sheet steel, with mounting plate, single-door, with one cam lock
Approvals
Bureau Veritas
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Enclosure (compact enclosure); protection category IP
66

Enclosure:
Robust steel sheet construction made from 1.25 mm or
1.5 mm steel sheet, folded and welded from a single
piece, with protection channel around the door opening,
rear panel with countersunk holes for wall mounting
brackets. Enclosure base fitted with sheet steel gland
plates.

Doors:
1.5 mm - 2 mm sheet steel, flush-mounted, with
foamed-in seal, vertical perforated mounting strips
fitted on both sides, screw-fastened hinges. Hinges can
be fitted on the left or right for single-door
enclosures, 130° opening angle as per VDI
(retrofittable to 180°), cam lock with double-bit
insert as per DIN 43668

Mounting plate:
2 - 3 mm sheet steel with system punchings,
depth-adjustable stud mountings, zinc-plated.

Accessories:
Lock inserts, wall mounting brackets, plastic gland
plate, earthing straps, wiring plan pockets, door stay,
viewing window, panels, heat exchanger, fan-and-filter
units, heaters, swing frame, electronic accessories
(for 600 mm wide enclosures only), rain canopy, 180°
hinge

Surface finish:
Panels cleaned, degreased, phosphated, electrophoretic
dipcoat primed and powder-coated with polyester powder
in textured RAL 7035.

Dimensions (W x H x D): 380 x 300 x 210 mm