- Article number:
- BG 1559.010
- Material
- Enclosure: Stainless steel 1.4301 (AISI 304)
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal
180° hinges: Die-cast zinc
- Surface finish
- Enclosure and cover: Brushed, grain 240
180° hinges: chrome-plated
- Supply includes
- Enclosure with cover
180° hinges (2)
Support rail TH 35/7.5
Quick-release fastener including plastic bushes
- Protection category NEMA
- NEMA 4X
- Protection category to IEC 60 529
- IP 66
- Dimensions
- Width: 600 mm
Height: 200 mm
Depth: 123 mm
- Material thickness - enclosure
- 1.5 mm
- Material thickness - door
- 1.25 mm
- Door hinge position
- bottom
- Number of support rails
- 1
- Lock
- Lock version: Quick-release fastener including plastic bushes
Number of locks: 3
- Basic material
- Stainless steel 1.4301 (AISI 304)
- Packs of
- 1 pc(s).
- Weight/pack
- 6 kg
- Customs tariff number
- 94032080
- EAN
- 4028177009950
- ETIM 8
- EC000261
- ETIM 7.0
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
BG Bus enclosure, WHD: 600x200x123 mm, Stainless steel 1.4301, without mounting plate, with cover, with support rail