AX compact enclosures, stainless steel

Rittal AX compact enclosure – The system enclosure in stainless steel

The patented system of integral enclosure locators and a rail for interior installation allows you to install accessories in the enclosure without machining. The time-consuming sealing of any openings is therefore eliminated.  This creates brand new application opportunities with shorter assembly times while ensuring peace of mind. The smooth surface of the stainless steel enclosures (1.4301 or 1.4404) is easy to clean and provides maximum protection for sensitive components. The AX wall-mounted enclosure in stainless steel from Rittal meets your individual requirements and guarantees the necessary flexibility without compromising on safety. Discover how the AX stainless steel can exceed your expectations and create new opportunities in enclosure manufacturing.

The AX stainless steel system enclosure boasts a wealth of technical features that will exceed your requirements

  • The flexible interior installation can be precisely adapted to the needs of a wide range of projects.
  • Cut your costs with bespoke solutions and minimise your overall operating costs.
  • The continuous pattern of locators in the enclosure is extremely flexible and the interior installation rail can be fitted in the enclosure without drilling, even retrospectively.

Rails and accessories are quickly and easily installed in the AX stainless steel enclosure without drilling, thanks to the integral locators on a 25 mm pitch pattern. 

This creates new application opportunities because the installation of accessories for VX25 large enclosures, such as cable clamp rails, large VX punched sections with mounting flanges or heavy-duty support rails, is also possible without any machining of the enclosure.

Integrated locators in the housing enable the precise, time-saving incorporation of the interior installation rails used to fit out enclosures with punched sections with mounting flanges and accessories from Rittal. 

The rail can be fitted in the AX stainless steel enclosure even retrospectively.

The optional perforated door strip with system punchings on a flexible 25 mm pitch pattern allows it to be extended quickly and easily without machining the door. Its compatibility with Rittal system accessories makes this possible.

Tool-free door assembly saves even more time. Once the door has been positioned, the hinge pin simply needs to be pressed in to complete the process. 

The mounting plate is easy to pre-attach and secure firmly in place simply by inserting it from above. The printed pitch pattern provided as standard makes component mounting easier.

The machined keyhole makes it much easier to earth the mounting plate with automatic potential equalisation and this can even be done after the mounting plate has been screwed into place. 

  • The robust stainless steel structure of the AX enclosure provides reliable protection in extreme environments.
  • Minimise maintenance work and safeguard long-term functionality in even the most adverse conditions.
  • The laser-resistant protective film applied as standard prevents the enclosure from becoming scratched during machining and subsequent transportation.

The consciously slimline design of the enclosure edge fold makes reliable contact with the seamless PU foam seal and helps preserve the protection category (up to IP 66) and impact resistance IK 10. Ensure optimum impact protection and a reliable seal against water and dust for optimum performance.

The AX stainless steel is available from stock for fast delivery within 24/48 hours. This boosts customer satisfaction and makes it easier to accommodate customer requests. Project delays are a thing of the past.