Accessories

Base/plinth components stainless steel

Continuous, bayable stainless steel base/plinth with no plastic components. Base/plinth consisting of base/plinth components, front and rear, pre-configured with corner pieces, depending on the enclosure width. Select side trim panels according to the enclosure depth.

Base/plinth components stainless steel

Base/plinth components, front and rear, 100 mm Stainless steel for TS, VX SE

Base/plinth components, front and rear, stainless steel, 100 mm.

Base/plinth components stainless steel

Base/plinth components, front and rear, 200 mm Stainless steel for TS, VX SE

Base/plinth components, front and rear, stainless steel, 200 mm.

Base/plinth components stainless steel

Base/plinth trim panels, side, 100 mm Stainless steel for base/plinth components front and rear

For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used. Base/plinth trims may be installed rotated through 90° in order to stabilise bayed base/plinth components.

Base/plinth components stainless steel

Base/plinth trim panels, side, 200 mm Stainless steel for base/plinth components front and rear

For mounting between the base/plinth components. At 200 mm height, two 100 mm base/plinth trims may be used.

Base/plinth components stainless steel

Levelling feet for base/plinth TS, stainless steel and base/plinth, complete, stainless steel

For direct mounting underneath the TS base/plinth and the base/plinth, complete. For unhindered access e.g. when cleaning the floor, and to compensate for floor irregularities.

Base/plinth components stainless steel

Base/plinth trim, modular for base/plinth TS, stainless steel and base/plinth, complete, stainless steel

For secure cable routing in the base/plinth between the floor and the enclosure.