Containers We can optionally supply the relevant chapters of an operating and Our services include: ◾ Advice and ROI calculation ◾ Delivery and integration into the customer infrastructure ◾ Commissioning and handover ◾ Documentation, training and instruction ◾ Hotline and service/service agreements ◾ Optional packages: Efficiency package, redundant infeed, extinguisher system … Single 6 container Single 9 container The RiMatrix S solution is assembled in the container, then commissioned and tested in accordance with our guidelines. The supply includes complete technical documentation of all components and works, together with the relevant user manuals. External dimensions mm emergency manual. Width 3000 3000 Height 3000 3000 Depth 7250 7250 Internal dimensions mm Width 2750 2750 Height 2700 2700 Depth 7000 7000 Model No. 7998.206 7998.506 Physical security Fire protection – Burglar resistance – Acrid gas-tightness – ◾ Water and dust-tightness IP 54 IP 56 Battery ventilation ◾ – Fire alarm system ◾ Room extinguisher system Optional, extinguisher nozzle only in the area to be extinguished Infrastructure Server rack (600 x 2000 x 1200 mm) 6 8 Combined network/server rack (800 x 2000 x 1200 mm) 1 1 Uninterruptible power supply 1 x PMC 120 60 kW + 20 kW – Redundancy 1 x 20 kW – Low-voltage main distributor 1 2 PDU Basic 14 18 Climate control (ZUCS) (5 + 1) + 1 8 + 1 Redundancy n+1 58 Rittal Innovations 2013
Innovations 2013
To see the actual publication please follow the link above