RiMatrix S at a glance Buildings Integration of the RiMatrix S modules into an existing property. In order to achieve optimum air routing, precise fit aisle containment is included with the supply. Aisle containment is a combination of door and roof components which allow consistent separation of the hot and cold air. – Enhanced energy efficiency – Superior output density, thanks to guaranteed cold air supply – Water- and dust-proof up to IP 20 – Double door optionally with door monitoring or electronic lock Single 6 basic cover Double 6 basic cover Single 9 basic cover Double 9 basic cover Model No. 7998.106 7998.107 7998.406 7998.407 Fire protection – Burglar resistance – Acrid gas-tightness – Water and dust-tightness IP 20 Battery ventilation ◾ ◾ – – Fire alarm system ◾ Room extinguisher system Optional, extinguisher nozzle only in the area to be extinguished Humidification and dehumidification system Optional External dimensions Width mm 2828 4854 2828 4854 Height mm 2750 2750 2750 2750 Depth mm 7080 7080 7080 7080 Rack configuration Server rack (600 x 2000 x 1200 mm) 6 12 8 16 Combined network/server rack (800 x 2000 x 1200 mm) 1 2 1 2 Uninterruptible power supply 1 x PMC 120 60 kW + 20 kW 2 x PMC 120 2 x (60 kW + 20 kW) – – 54 Rittal Innovations 2013
Innovations 2013
To see the actual publication please follow the link above