Connection components for Maxi-PLS/Flat-PLS For open air circuit-breakers and busbar connections For connecting open air circuit-breakers (ACB) to Maxi-PLS/Flat-PLS busbar systems in TS 8 enclosures. Alternatively, for connecting main and distribution busbar systems and for connecting horizontal and vertical main busbar systems. Please include the design code of the specification below in the order text for your connector kit. We recommend the Rittal Power Engineering software from Version 6.1, Model No. SV 3020.500 for easier configuration of the connection kits and connection brackets, see Catalogue 33, page 523. Material: – E-Cu Note: – Please quote the complete design code on all enquiries and orders. – For configuration with the Rittal Power Engineering software, 2 check numbers are additionally output with a hyphen. Available from October 2013 Also required: – M10/M12 screw connections, see Catalogue 33, page 337. – Maxi-PLS terminal studs, see Cat. 33, page 329. – Flat-PLS screw connections, see Cat. 33, page 335. – Copper spacer rolls, see Cat. 33, page 353 Design code Model No. 9676.910 Connector kit for ACB, top 14 9676.912 Connector kit for ACB, bottom 14 9676.200 Connection bracket above ACB 14 9676.210 Connection bracket below ACB 14 9675.100 T-connector kit 9 9675.840 Bracket connector kit 8 9674.480 Fuse-switch disconnector section connection bracket Leave grey sections blank. Enclosure Enclosure Busbar system, bottom Air circuit-breaker Busbar system, top Compartment height of air circuitbreaker Distribution busbars, type and number of poles Distribution busbar system, in front of or behind mounting plate Busbar configuration Code length a b c d e f g h i j k l m n o p q 8 Selection Width mm a 2 4 6 8 0 1 200 400 600 800 1000 1200 Height mm b 0 2 2000 2200 Depth mm c 6 8 600 800 b a c 36 Rittal Innovations 2013
Innovations 2013
To see the actual publication please follow the link above