Operating housing with handle strips Stand systems Page 20 Support arm systems see Innovations 2012 brochure Material: – Enclosure and door: Sheet steel – Handle strips and front panel: Aluminium – Cover caps: Plastic Surface finish: – Enclosure and door: Dipcoat primed, powdercoated on the outside, textured paint – Handle strips and front panel: Natural anodised Colour: – Enclosure and door: RAL 7035 – Handle strips and front panel: Natural anodised – Cover caps: similar to RAL 7024 Protection category: – IP 55 to IEC 60 529 Supply includes: – Enclosure with cut-out and reinforcement for support arm connection Ø 130 mm – Front with maximum cut-out, covered with easily machinable 3 mm aluminium front panel – Side handle strips and cover caps – Cam lock with double-bit insert Note: – The support arm connection and door hinge may be swapped over by rotating the enclosure Approvals: – CSA Technical details: Available on the Internet. Available from August 2013 T T B B Width (B) mm Packs of 300 300 380 380 Height (H) mm 200 300 300 380 Depth (T) mm 155 210 210 210 Servicing access from the front – ◾ ◾ ◾ from the rear ◾ – – – H Model No. 1 6320.000 6315.100 6315.200 6315.300 Weight (kg) 4.5 7.0 7.5 9.8 Accessories TS punched section with mounting flange, 17 x 73 mm 4 – 8612.130 8612.130 8612.030 TS punched rail 18 x 38 mm 4 – – – – TS support strips 20 – – – 4594.000 Mounting bracket 4 4597.000 4597.000 4597.000 4597.000 Mounting bracket for interior installation 4 6205.100 6205.100 6205.100 6205.100 Alternative lock systems H With 3 mm double-bit lock insert, may be exchanged for 41 mm lock inserts, version C for enclosure servicing access from the front, version A for enclosure servicing access from the rear, see Cat. 33, page 609, lock cylinder, plastic handles and T handles, version C for enclosure servicing access from the front, version B for enclosure servicing access from the rear, see Cat. 33, page 608. 16 Rittal Innovations 2013
Innovations 2013
To see the actual publication please follow the link above