Food and Beverage

Climate control solutions

Rittal's innovative low-carbon cooling technology and efficient power distribution solutions are perfectly protected by high-quality stainless steel enclosures specifically developed for distinct industry sectors.

Climate control solutions at a glance

Climate control

Air cooling

Ambient air cooling units are ideal for dissipating heat loads exceptionally cost-effectively. Condition: The ambient air must be relatively clean and at temperatures below the required enclosure internal temperature. Use of a hose-proof hood enables...

Cooling units

Cooling units

Cooling units keep the enclosure internal temperature at a constant level, which is independent of the ambient temperature. The air routing meets individual requirements. Two separate circuits prevent the ingress of dust into the enclosure.

Liquid cooling

Liquid cooling

Efficient liquid cooling may be used in all situations where a high cooling load is required, such as process and machine cooling or when dissipating heat loss from enclosures via air/water heat exchangers.