Power distribution Ri4Power TS 8 Modular system for low-voltage switchgear with design verification to IEC 61 439-1/-2 and DIN EN 61 439-1/-2 for use as control gear and power distributors up to 5500 A. Ri4Power TS 8 Baying systems TS 8, power distribution Baying systems TS 8, for low-voltage switchgear with design certificate to IEC 61 439-1/-2 and DIN EN 61 439-1/-2 Read more Ri4Power TS 8 Busbar systems RiLine Up to 1600 A, 60 mm bar centre distance, 3-pole and 4-pole, all-round contact hazard protection, for all the world's markets. Read more Ri4Power TS 8 Busbar systems Maxi-PLS Perfect system technology in a super-compact design, simple and infinitely variable attachment on the four attachment levels of the Maxi PLS busbars. Read more Ri4Power TS 8 Busbar systems Flat-PLS Various system configurations with standard, commercially available flat copper bars. Read more Ri4Power TS 8 Busbar systems Ri4Power 185 mm Read more Ri4Power TS 8 Busbar systems 100 - 185 mm Busbar systems up to 1250 A (100 mm), 1600 A (185 mm), 2500 A (150 mm), 3000 A (150 mm). Read more Ri4Power TS 8 Connection system For the coupling of Maxi-PLS and Flat-PLS bars with one another, with RiLine60 rail systems or with power circuit-breakers. Read more Ri4Power TS 8 Cover systems Form 1 To cover live parts and comply with the internal protection category IP 2X and IP XXB. Read more Ri4Power TS 8 Cover systems Form 2b To cover outgoing sections with NH slimline fuse-switch disconnectors and 185 mm assembly components to make them safe from finger contact. Read more Ri4Power TS 8 Compartment configuration Form 1-4 Time-saving system assembly with innovative module components. Read more Ri4Power TS 8 Fuse-switch disconnector section configuration Easy installation, perfect contact hazard protection, reliable separation Read more Ri4Power TS 8 Accessories Read more