Outdoor solutions for renewable energy

Safeguarding the energy transition

Protection against black-outs

Outdoor enclosures for renewable energy

There is no alternative to the further expansion of renewable energies. Against the background of climate change, the current political situation and an increasing demand for electricity, this resource-sparing sector of the energy industry is becoming more important than ever. The reliable operation of wind turbines and photovoltaic installations is system-relevant and calls for first-class protection.

Rittal offers you robust enclosures and matching climate control systems to protect your installations optimally against vandalism and the elements. High-quality outdoor solutions are made available as a modular system and can be supplied within 24 hours.

That ensures the reliability of your applications, for example

  • Inverter systems
  • Systems for turbine blade monitoring or solar farm control
  • AC distribution systems
  • and many others

The modular system permits configuration of a suitable solution for every environment, ready for delivery within 24 hours.

Whether for photovoltaic installations or wind turbines, optimum surface protection is a decisive factor for the long service life of an enclosure. In extreme cases, photovoltaic installations in the desert are exposed to constant sand abrasion. Offshore wind turbines must stand up to salt-laden sea air and call for corrosion protection of the highest standard.

Particular attention is paid to the climate control systems of installations. Variations in temperatures and solar radiation lead to condensation. In response, Rittal offers a range of energy-efficient cooling units, enclosure heaters and robust enclosure solutions – all-round protection for your installations. And that is a prerequisite for an environment-friendly and future-oriented power supply.

Environment 1, 3 and 4 

From Indoor Advanced Protection to Outdoor Extreme 

Wind turbine equipment is installed both in protected areas assigned to environment 1, and in environments of the category Outdoor Extreme. Photovoltaic installations are frequently exposed to conditions classified as environment 3. Rittal offers a suitable solution for every environment, with a choice of different materials and with different levels of protection against corrosion and unauthorised access – precisely matched to your individual requirements.

Typical solutions for renewable energy

Outdoor-Gehäuse

CS Toptec

Outdoorgehäuse mit 100 mm Transportsockel und allseitig überstehendem Regendach. Seitenwände, Rückwand und Tür komplett nach außen aufgedoppelt, der komplette TS 8 Rahmen steht für den Innenausbau zur Verfügung.

Wandanbau-Kühlgeräte

Wandanbau-Kühlgerät Blue e+ Outdoor 1,5 kW – 5,0 kW

Energieeffiziente Wandanbau-Kühlgeräte Blue e+ Outdoor in den Leistungsklassen 1500 W bis 5000 W. Sie bieten durch die hohe Schutzart von IP 56 / UL Type 12/3R/4 und den Temperaturbereich von -30 °C bis 60 °C optimalen Schutz...

Filterlüfter

TopTherm Filterlüfter

Komplette Lüftereinheit zur werkzeuglosen Montage in Flächen. Luftleistung von 20 - 900 m³/h, Schutzart standardmäßig IP 54.

Heizungen

Schaltschrank-Heizung mit Lüfter

Schaltschrank-Heizungen zur Regulierung der relativen Luftfeuchtigkeit verhindern eine Taupunktunterschreitung und damit Kondenswasserbildung im Schaltschrank. Folgeschäden durch Korrosion oder elektrischen Kurzschluss werden vermieden....