Outdoor solutions for energy storage

Smart, sustainable energy storage systems

Stable energy supplies – everywhere and at all times

Outdoor enclosures for energy storage systems

The ever higher proportion of renewable energies in the power supply mix, accompanied by a rapid increase in the number of consumers such as electric vehicles, is making energy storage systems increasingly important.

Rittal outdoor enclosures provide optimum protection for your battery systems. Individually configurable outdoor solutions are available as standard products and can be supplied within 24 hours.

That ensures the continued reliability of all your applications, for example

  • for self-consumption optimisation
  • for load peak shaving
  • for charging station control

Energy storage systems must be optimally protected against vandalism and the elements. Only then is trouble-free operation guaranteed. Rittal offers an ideal solution for every storage application. Together with partners and customers, Rittal designs central infrastructure elements with the necessary system-tested components.

Environment 1 to 3

Von Indoor Advanced Protection to Outdoor Advanced

Energy storage systems are installed in the most varied locations. A multi-storey car park, for example, offers protection in accordance with installation environment 1. As part of a solar farm, on the other hand, storage systems are deployed in less protected environments of the categories Outdoor Light or Outdoor Advanced. Rittal caters for your individual requirements with a range of solutions using different materials and with different levels of protection against corrosion and unauthorised access – safe and secure, in every environment.

Typical solutions for energy storage systems

Outdoor-Gehäuse

CS Toptec

Outdoorgehäuse mit 100 mm Transportsockel und allseitig überstehendem Regendach. Seitenwände, Rückwand und Tür komplett nach außen aufgedoppelt, der komplette TS 8 Rahmen steht für den Innenausbau zur Verfügung.

Schranksysteme

Anreih-System VX25 Stahlblech

Perfektion mit System. Das neue Anreih-Schranksystem VX25 Stahlblech bietet maximale Datenqualität und Durchgängigkeit im Engineering, geringe Komplexität sowie Zeitersparnis und Sicherheit in der Montage. Das Großschranksystem VX25...

Schaltschränke

Outdoor-Gehäuse

Outdoor-Gehäuse sind ideal geeignet für den Einsatz in Außenumgebungen. Als Serienprodukte bietet Rittal CS Wandgehäuse und CS New Basicgehäuse ab Lager verfügbar an. CS Toptec Gehäuse sind die perfekte...

Wandanbau-Kühlgeräte

Wandanbau-Kühlgerät Blue e+ Outdoor 1,5 kW – 5,0 kW

Energieeffiziente Wandanbau-Kühlgeräte Blue e+ Outdoor in den Leistungsklassen 1500 W bis 5000 W. Sie bieten durch die hohe Schutzart von IP 56 / UL Type 12/3R/4 und den Temperaturbereich von -30 °C bis 60 °C optimalen Schutz...