Outdoor solutions for electromobility

Intelligent and reliable recharging

Secure protection for your charging systems

Outdoor enclosures for charging infrastructure

Electromobility is the key to worldwide climate-friendly mobility. An important prerequisite for e-mobility is a widespread charging infrastructure. Charging stations must be optimally protected against corrosion, vandalism and the elements.

A broad portfolio of enclosure, climate control and power distribution solutions makes Rittal your ideal partner when setting up a reliable and high-performance charging infrastructure.
Configurable outdoor solutions are available as standard products and can be supplied within 24 hours.

 That ensures the continued reliability of all your applications, including

  • DC charging stations
  • Full charging infrastructures (references: Tritium and SBRS GmbH)

Charging components for electric vehicles depend on first-class protection against corrosion, vandalism and the elements. Only then can a simple charging process be guaranteed at all times. Rittal’s robust frame system offers ample space for the load management and power electronics. Infrastructure enclosures must also display extremely high stability due to the heavy components.

Given the typical proximity of infrastructure to homes, shops and businesses, elelectromagnetic compatibility (EMC) plays a similarly important role. Challenges which you master with ease with Rittal outdoor solutions.

Environment 1 to 4 

From Indoor Advanced Protection to Outdoor Extreme

Charging systems are installed in the most varied locations – from protected environments such as multi-storey parking facilities, to public areas such as motorway services and open car parks where unauthorised access is possible at any time. Rittal offers you a matching solution for every environment – all from a single supplier.

Typical solutions for charging infrastructure

Outdoor-Gehäuse

CS Toptec

Outdoorgehäuse mit 100 mm Transportsockel und allseitig überstehendem Regendach. Seitenwände, Rückwand und Tür komplett nach außen aufgedoppelt, der komplette TS 8 Rahmen steht für den Innenausbau zur Verfügung.

Schranksysteme

Anreih-System VX25 Stahlblech

Perfektion mit System. Das neue Anreih-Schranksystem VX25 Stahlblech bietet maximale Datenqualität und Durchgängigkeit im Engineering, geringe Komplexität sowie Zeitersparnis und Sicherheit in der Montage. Das Großschranksystem VX25...

Kompakt-Schaltschränke

Kompakt-Schaltschrank AX

Perfektion mit System. Der neue Kompakt-Schaltschrank AX bietet maximale Datenqualität und Durchgängigkeit im Engineering sowie Flexibilität und Sicherheit bei Montage und Innenausbau.

Schaltschränke

Outdoor-Gehäuse

Outdoor-Gehäuse sind ideal geeignet für den Einsatz in Außenumgebungen. Als Serienprodukte bietet Rittal CS Wandgehäuse und CS New Basicgehäuse ab Lager verfügbar an. CS Toptec Gehäuse sind die perfekte...