- Article number:
- FT 2735.590
- Version
- 30 section
- Product description
- Utilized to cover display and operating instruments or cut-outs, and provide protection from dirt and moisture as well as unauthorized access.
- Material
- Extruded aluminum section with die-cast zinc corner pieces and single-pane safety glass.
- Surface finish
- Base frame: Powder coated on the outside in RAL 7035,
Hinge and lock section: Natural-anodized
- Value base frame
- Made from single-pane safety glass: high level of resistance to solvents and scratches, anti-static, reduced risk of injury if broken.
- Standard double-bit lock insert may be exchanged for lock inserts 27 mm, type A, and/or for lock system Ergoform-S (except H = 270 mm).
- Hinge with 180° opening angle, easily inserted.
- Value base frame
- Easily screw-fastened to the door thanks to modified dimensions (tubular door frame may be used as a drilling template).
- Readily height-adjustable.
- Stabilizes the door cut-out.
- Conceals the cut edge.
- There is no dirt on the seal, the glass is protected from being lifted out, dirt cannot drop inside, and moisture cannot run behind the window when opening.
- Frame section height 30 mm or 60 mm
- Protection category IP to EN 60 529
- IP 54
- Note
- Standard double-bit lock insert may be exchanged for lock inserts 27 mm, type A, and/or for lock system Ergoform-S (except H = 270 mm).
- Not suitable for outdoor installation
- Suitable for
- Enclosure type: VX
TS
VX SE
Width: = 800 mm( Enclosure type: VX
TS
VX SE
Width: = 31.5 ˝ )
- Dimensions
- Width: 700 mm
Height: 570 mm
Depth: 47 mm( Width: 27.6 ˝
Height: 22.4 ˝
Depth: 1.85 ˝ )
- Visible area
- Viewing window width: 563 mm
Viewing window height: 498 mm( Viewing window width: 22.2 ˝
Viewing window height: 19.6 ˝ )
- Build depth for components (max.)
- 33 mm( 1.3 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 6.105 kg
- Gross weight
- 6.426 kg
- Customs tariff number
- 76101000
- EAN
- 4028177476363
- ETIM 9
- EC002527
- ETIM 8
- EC002527
- ECLASS 8.0
- 27182301
- Product description
-
FT system window, for VX, TS, VX SE, 30 profile, WHD: 700x570x47 mm, for W: 800 mm