- Article number:
- DK 7829.200
- Product description
- To connect grounding bands and grounding braids on vertical and horizontal enclosure sections. The terminal lug is joined to and makes contact with the enclosure frame by means of two sheet metal screws. The ground connection is made through the M8 x 20 mm threaded bolt.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- 1 connection bracket
2 assembly screws
1 serrated washer
1 nut M8
1 contact lock washer M8
1 washer
- Packaging unit
- 1 pc(s).
- Net weight
- 0.037 kg
- Gross weight
- 0.038 kg
- PCF per pack (cradle-to-gate)
- 0.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177231979
- ETIM 9
- EC001503
- ECLASS 8.0
- 27149219
- Product description
-
DK Central earthing point