19" Installation System

Profile Rails

Horizontal rails and mounting frames for interior fitting with one or two 19" levels for wall enclosures, single enclosures and bayed enclosures.

Profile Rails

Adapter section, 482.6 mm (19") for TS, VX SE

For the installation of subracks and other equipment, adaptor profiles are easily shortened for partial assemblies.

Profile Rails

Profile rails, 482.6 mm (19") for TS

L profile rails, can also accommodate installation kits for server systems.

Profile Rails

Profile rails, 482.6 mm (19") for TS, CS Toptec

Profile rails in right-angled version. Profile rails are alternately available as L-shaped profile rails.

Profile Rails

Profile rails, 19" for FlatBox

L-shaped bracket as 2nd mounting level.

Profile Rails

Second Mounting Level for Data Rack

To accommodate 482.6 mm (19") network components or to mount component shelves and slide rails.

Profile Rails

Mounting frame, 482.6 mm (19") for TS, CS Basic and modular enclosures

To extend the front and rear 482.6 mm (19˝) level, the welded 482.6 mm (19˝) mounting frame can be fastened at variable depths.

Profile Rails

Cover, Magnetic for VX IT

For optionally covering the front system punchings.

Profile Rails

OCP power rail, 21" for OCP ORV3 rack

Snap-type rail for installing a Power Supply Unit (PSU) in the Rittal OCP ORV3 rack.

Profile Rails

OCP rail 21" for OCP ORV3 rack

Snap-type OCP rails for installing 21" components in the Rittal OCP ORV3 rack.

Profile Rails

OCP adaptor 21" to 19"

Adaptor rail for 19" components in the ORV3 rack.