Pivoting Frame, large, without trim panel for TS, VX SE, 600 mm and 1200 mm wide enclosures

Article no.: SR 2345700

For 600 mm and 1200 mm wide enclosures, 22 - 45 U, without trim panel, to mount 482.6 mm (19") equipment.

Article no.:
SR 2345700
Product description
To mount 482.6 mm (19") equipment.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Cam with double-bit lock insert
Parts for attaching to the installation kit
Mounting tip
Depending on the installation situation TS punched sections with mounting flange, 23 x 73 mm, or TS punched sections with mounting flange, 17 x 73 mm are required
Note
See "Technical Details" for other expansion options
Suitable for
Enclosure type: TS
Width: = 600 mm
= 1,200 mm
Height: ≥ 2,200 mm
( Enclosure type: TS
Width: = 23.6 ˝
= 47.2 ˝
Height: ≥ 86.6 ˝ )
Height units
45 U
Suitable for enclosure type
TS
Packaging unit
1 pc(s).
Net weight
13.303 kg
Gross weight
14.003 kg
Customs tariff number
94039910
EAN
4028177021785
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SR pivoting frame, large, without cover, for TS, VX SE, for W: 600/1200 mm, 45 U
Documentation
Instructions
Data sheets
Technical details