Swing frame, small for TS, VX SE, 600 mm and 800 mm wide enclosures

Article number: SR 2377.060

Installation for 600 mm and 800 mm wide enclosures, 3 - 18 U, to mount 482.6 mm (19") equipment.

Article number:
SR 2377.060
Product description
To mount 482.6 mm (19") equipment.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Cam with double-bit lock insert
Parts for attaching to the installation kit
Mounting tip
Depending on the installation situation, PS punched sections without mounting flange, 23 x 73 mm, are required
Note
See "Technical Details" for other expansion options
Suitable for
Enclosure type: TS
VX SE
Width: = 600 mm
= 800 mm
( Enclosure type: TS
VX SE
Width: = 23.6 ˝
= 31.5 ˝ )
Height units
6 U
Suitable for enclosure type
TS
VX SE
Packaging unit
1 pc(s).
Net weight
2.861 kg
Gross weight
2.98 kg
Customs tariff number
94039910
EAN
4028177214972
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SR pivoting frame, small, for TS, VX SE, for W: 600/800 mm, 6 U