Cable clamp rail for patch panels

Article number: DK 7610.000

To provide strain relief for incoming or outgoing data cables, optionally available with spring brackets to accommodate and make contact with the cable screen.

Article number:
DK 7610.000
Version
without cable screen contact
Product description
To provide strain relief for incoming or outgoing data cables. Optionally available with spring brackets to accommodate and make contact with the cable screen. The connection to the patch panel is made by the mounting bolts on the panel itself.
Material
Carbon steel, 2 mm, zinc-plated
Supply includes
Assembly components
Packaging unit
1 pc(s).
Net weight
0.4 kg
Gross weight
0.481 kg
Customs tariff number
73269098
EAN
4028177132504
ECLASS 8.0
27400604
Product description
DK Cable clamp rail, For Patch-Panel, without cable screen contact