- Article number:
- SZ 2489.500
- Version
- Pan-head screws, multi-tooth
- Applications
- For Ø 4.5 or 4.7 mm round holes in the enclosure profile, punched rails and punched section without mounting flange
- Dimensions
- Thread: M5
Thread length: 12 mm( Thread: M5
Thread length: 0.47 ˝ )
- Thread
- M5
- Packaging unit
- 500 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.48 kg
- Customs tariff number
- 73181900
- EAN
- 4028177462977
- ETIM 9
- EC000891
- ETIM 8
- EC000891
- ECLASS 8.0
- 23110117
- Product description
-
SZ Pan-head screws, multi-tooth, for thread M5, self-tapping