- Article number:
- SM 6002.130
- Product description
- Super-slimline keyboard with cursor keys and trackball. The handle also acts as a hand rest. At a 10° angle for good ergonomics when typing.
- Material
- Carbon steel
- Surface finish
- Front panel: Powder-coated
- Color
- RAL 7035
- Interfaces
- 2 x USB
- Number keys
- 84
- Installation options
- in all sufficiently large surfaces (e.g. door, side panel)
- Front panels
- directly in the Comfort Panel or Optipanel with the appropriate size
- Layout
- German
- Operating temperature range
- 5 °C...50 °C( 41 °F...122 °F )
- Ambient humidity (non-condensing)
- 95 %
- Storage temperature range
- -10 °C...60 °C( 14 °F...140 °F )
- Protection category IP to IEC 60 529
- IP 65 (at the front, sealed)
- Packaging unit
- 1 pc(s).
- Net weight
- 4.722 kg
- Gross weight
- 4.922 kg
- PCF per pack (cradle-to-gate)
- 18.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 84716060
- EAN
- 4028177682122
- ETIM 9
- EC001692
- ECLASS 8.0
- 19130490
- Product description
-
SM Keyboard, pull-out, with integrated trackball, German