Power pack For TFT monitor

Article number: SM 6450.050

With IEC320 socket, with cable (1.5 m) for connecting to the TFT monitor.

Article number:
SM 6450.050
Material
Housing: Plastic
Supply includes
Power supply unit with IEC 60 320 C14 plug
Integrated cable (1.5 m) for connection to the TFT monitor
Dimensions
Width: 112 mm
Height: 31 mm
Depth: 47 mm
( Width: 4.41 ˝
Height: 1.22 ˝
Depth: 1.85 ˝ )
Input voltage
100 - 240 V
Output voltage
12 V DC
Operating temperature range
10 °C...40 °C
( 50 °F...104 °F )
Storage temperature range
-10 °C...80 °C
( 14 °F...176 °F )
Packaging unit
1 pc(s).
Net weight
0.254 kg
Gross weight
0.294 kg
Customs tariff number
85043121
EAN
4028177390027
ETIM 9
EC001781
ECLASS 8.0
19089213
Product description
SM Power pack, For TFT-Monitor, Input voltage: 100-240 V, Ausgang: 12 V, L: 1,5 m