- Article no.:
- CP 6013100
- Product description
- To hold test plans, documents etc. in A4 format.
- Applications
- Mounting on surfaces
- Supply includes
- 10 display boards
Wall bracket
Fasteners
- Installation options
- Mounting on surfaces
- In the 25 mm TS frame or rail system hole pattern
- On the Ø 20 mm or Ø 25 mm handle set
- Packaging unit
- 1 pc(s).
- Net weight
- 0.86 kg
- Gross weight
- 0.903 kg
- Customs tariff number
- 39269097
- EAN
- 4028177449329
- ETIM 9
- EC000317
- ECLASS 8.0
- 27189267
- Product description
-
CP Display board, A4, with wallhalter