- Article number:
- DK 7859.010
- Version
- Europlug EN 50075, CEE 7/16, type: H05VV-F, 2 x 0.75 mm²
- Product description
- For time-saving and easy connection of the IT system LED light.
- Color
- Black
- Length of connection cable
- 2,000 mm( 78.7 ˝ )
- Note
- The plug-in connection cables can only be used with the IT LED system lights
- Use with other Rittal system lights or third-party products is not permitted
- Packaging unit
- 1 pc(s).
- Net weight
- 0.15 kg
- Gross weight
- 0.152 kg
- Customs tariff number
- 85444290
- EAN
- 4028177815643
- ETIM 9
- EC001576
- ECLASS 8.0
- 27060402
- Product description
-
DK mains cable with Euro plug, for IT system light LED 7859.000