- Article number:
- SZ 4315.810
- Version
- Door operated switch with LED connection cable (open end/cable bush)
- Length
- 3,000 mm( 118 ˝ )
- Suitable for Model No.
- 4140.810
- 4140.820
- 4140.830
- 4140.840
- Dimensions
- Length: 3,000 mm( Length: 118 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.19 kg
- Gross weight
- 0.201 kg
- Customs tariff number
- 85365019
- EAN
- 4028177630161
- ETIM 9
- EC001576
- ETIM 8
- EC001576
- ECLASS 8.0
- 27060402
- Product description
-
SZ Door-operated switch, for System light LED compact, L: 3000 mm, with LED connection cable