Mounting panel for AE/WM

Article no.: AE 5050451

Article no.:
AE 5050451
Material
Carbon steel
Surface finish
Zinc-plated
Dimensions of mounting plate (W x H)
540 mm x 1,155 mm
( 21.3 ˝ x 45.5 ˝ )
Suitable for
Enclosure type: AE
AE stainless steel
Width: = 600 mm
Height: = 1,200 mm
( Enclosure type: AE
AE stainless steel
Width: = 23.6 ˝
Height: = 47.2 ˝ )
Suitable for Model No.
1260500
Packaging unit
1 pc(s).
Net weight
14.8 kg
Gross weight
20.8 kg
EAN
4028177708365
ETIM 9
EC000213
ECLASS 8.0
27409216