Mounting panel for AE/WM

Article no.: AE 5050447

Article no.:
AE 5050447
Material
Carbon steel
Surface finish
Zinc-plated
Dimensions of mounting plate (W x H)
939 mm x 955 mm
( 37 ˝ x 37.6 ˝ )
Suitable for
Enclosure type: AE
AE stainless steel
Width: = 1,000 mm
Height: = 1,000 mm
( Enclosure type: AE
AE stainless steel
Width: = 39.4 ˝
Height: = 39.4 ˝ )
Suitable for Model No.
1110500
1018600
Packaging unit
1 pc(s).
Net weight
20.5 kg
Gross weight
30.5 kg
EAN
4028177708327
ETIM 9
EC000213
ECLASS 8.0
27409216