- Article no.:
- CP 6071600
- Benefits
- Integral adjustment facility
- Applications
- For integration of the height-adjustable support arm to the support arm system 120
- Material
- Cast aluminum
- Color
- RAL 7035
- Supply includes
- Seals
Incl. self-tapping screws for support section attachment
- Packaging unit
- 1 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.692 kg
- Customs tariff number
- 76090000
- EAN
- 4028177638716
- ETIM 9
- EC000882
- ECLASS 8.0
- 27400556
- Product description
-
CP Adaptor CP 120 to, support arm , height adjustable, WHD: 400x108x400 mm