Hydraulic tension screw

Article number: AS 4055.660

Accessories for hole punches. Required as a connecting part between the die and the stamp. For operation with a hydraulic punch.

Article number:
AS 4055.660
Product description
Accessories for hole punches. Required as a connecting part between the die and the stamp.
Supply includes
Adapter for hydraulics
Note
For operation with a hydraulic punch
Hydraulic tension screw Ø
6 mm
19 mm
Packaging unit
1 pc(s).
Net weight
0.072 kg
Gross weight
0.085 kg
Customs tariff number
73181900
EAN
4028177808959
ETIM 9
EC002690
ETIM 8
EC002690
ECLASS 8.0
21049046
Product description
Hydraulic screw Ø / L 6 / 19mm