- Article number:
- AS 4055.212
- Version
- With 3 cutting tips
- Supply includes
- Die
Stamp
Tension screw without ball bearing
- Workable material
- Carbon steel
- Max. material thickness that can be machined for sheet steel
- 2 mm
- Ø hole punch
- 12.7 mm
- For thread
- M12
- Note
- Tension screws with a ball bearing must be used when operating with a wrench
- Other sizes, see splitter hole punch, round, stainless steel
- Suitable for hydraulic bolt order number
- 4055.661
- Tension screw (Ø x L)
- 9.5 x 50 mm
- Hydraulic tension screw Ø
- 9.5 mm
19 mm
- Packaging unit
- 1 pc(s).
- Net weight
- 0.065 kg
- Gross weight
- 0.08 kg
- Customs tariff number
- 82073010
- EAN
- 4028177808188
- ETIM 9
- EC000156
- ETIM 8
- EC000156
- ECLASS 8.0
- 21049047
- Product description
-
Sheet metal punch round Ø 12,7 mm