Industrial bit for cordless screwdriver With long shaft

Article number: AS 4053.043

Precisely manufactured screwdriver with long shaft for industrial use.

Article number:
AS 4053.043
Version
For TX
Product description
Precisely manufactured screwdriver with long shaft for industrial use.
Benefits
Maximum hardness and torque values
Technical specifications
Tool adaptation E 6.3 (¼")
Material
High-grade special tool steel
Blade dia.
6.3 mm
Output
TX 20
Length
73 mm
( 2.87 ˝ )
Packaging unit
3 pc(s).
Net weight
0.03 kg
Gross weight
0.035 kg
Customs tariff number
82079030
EAN
4028177807488
ETIM 9
EC003864
ETIM 8
EC003864
ECLASS 8.0
21044204
Product description
Industrial bit for cordless screwdrivers with long shaft