- Article number:
- AS 4050.451
- Version
- Touchscreen display
Integrated total quantity counter
Integrated daily quantity counter
Linear adjustment of the wire stripping length
- Product description
- Semi-automatic machine for stripping wires in various cross-sectional areas.
- Benefits
- Easy adjustment of cross section with a rotary knob
- Easy insertion of wires
- Easy to operate
- Technical specifications
- Electrically powered
- Wire stripping range 0.05 - 6 mm² (AWG 30 - 10)
- Insulation stripping length 3 - 20 mm (0.12 - 0.79 in.)
- Stripping length 3 - 20 mm (0.12 - 0.79 in.)
- Insertion length 22 mm (0.87 in.)
- Supply includes
- Stripping machine S22
Special funnel for inserting thin conductors
Replacement blade
- Dimensions
- Width: 190 mm
Height: 190 mm
Depth: 295 mm( Width: 7.48 ˝
Height: 7.48 ˝
Depth: 11.6 ˝ )
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Apparent power
- 70 VA
- Cycle time
- 0.5 s
- Packaging unit
- 1 pc(s).
- Net weight
- 8.5 kg
- Gross weight
- 9.06 kg
- Customs tariff number
- 84798997
- EAN
- 4028177804852
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36629090
- Product description
-
Stripping machine S 22, 0,05-6mm²