Hydraulic cylinder

Article number: AS 4055.806

The hydraulic cylinder is suitable for making cut-outs in carbon steel and stainless steel. It is used in conjunction with the hydraulic pump or the CW 120-M.

Article number:
AS 4055.806
Version
With quick-coupling system
Product description
The hydraulic cylinder is suitable for making cut-outs in carbon steel and stainless steel. It is used in conjunction with the hydraulic pump or the CW 120-M.
Benefits
Flexible use in the workshop
Ergonomic handling
Cut-outs can be made effortlessly
Max. punching force
11 t
Packaging unit
1 pc(s).
Net weight
2.69 kg
Gross weight
2.713 kg
Customs tariff number
84661031
EAN
4028177922891
ETIM 9
EC011824
ETIM 8
EC011824
ECLASS 8.0
36609290
Product description
Hydraulic cylinder driven by CW 120 – M or an electro-hydraulic pump