- Article number:
- AS 4055.710
- Version
- Laser pointer (auxiliary laser) beam power, laser class 1
- Product description
- The cutting tool from the CW 120-S product range is suitable for cutting busbars to length. The device can simply be mounted on a workbench.
- Benefits
- Significant time savings compared to manual cutting
- Cutting (max.)
- 120 x 12 mm
- Machine dimensions
- Width: 335 mm
Height: 370 mm
Depth: 275 mm
- Support area
- Width: 283 mm
Height: 318 mm
Depth: 372 mm( Width: 11.1 ˝
Depth: 14.6 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 21.3 kg
- Gross weight
- 23.3 kg
- Customs tariff number
- 84623290
- EAN
- 4028177920651
- ETIM 9
- EC004303
- ETIM 8
- EC004303
- ECLASS 8.0
- 36600804
- Product description
-
CW 120 – S busbar cutting unit. The cutting unit in the CW 120 – S product series is ideal for cutting busbars to length. The unit is easily mounted on a workbench.