- Article number:
- DK 7463.200
- Product description
- Various patch panels with different connector types are available for individual configuration of small fiber-optic distributors.
- Material
- Carbon steel
- Color
- RAL 7035
- Supply includes
- Patch panel
Assembly components
- Number of patch panels per enclosure (max.)
- 2
- Base material
- Carbon steel
- for fiber-optic coupling
- SC duplex
- Number of locations
- Duplex: 6( : )
- Packaging unit
- 2 pc(s).
- Net weight
- 0.09 kg
- Gross weight
- 0.148 kg
- PCF per pack (cradle-to-gate)
- 0.6 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177187160
- ETIM 9
- EC001130
- ECLASS 8.0
- 19170113
- Product description
-
DK Patch panel, For small fibre-optic distributors, 6 x type: SC-Duplex