- Article number:
- SZ 4139.350
- Version
- with door-operated switch
- Supply includes
- Courtesy light
Light (bulb)
Light cover
Assembly components
Integral door-operated switch
- Rated power
- 30 W
- Ballast
- Wide range voltage EB
- Connection options
- Power supply through connector
- Through-wiring (configuration of row of luminaires)
- Integral door-operated switch
- Yes
- Light (bulb)
- Fluorescent lamp, G13 backplate
- Protection category
- I (PE conductor)
- Switch (type)
- Integral, on/off/door-operated switch mode
- Light cover
- Yes
- Light – installation type
- Screw fastening
- Rated impulse withstand voltage, phase to earth
- 2000 V AC
- Rated impulse withstand voltage, phase to phase
- 1000 V AC
- Rated insulation voltage
- 500 V DC/1s
- Installation options
- TS horizontal profile from roof frames: direct
- TS, SE vertical section: with TS adapter bracket
- SE sections on front and rear of roof frame: with TS adapter bracket
- SE profiles to the side of roof frames: direct
- Dimensions
- Width: 987 mm
Height: 117 mm
Depth: 50 mm( Width: 38.9 ˝
Height: 4.61 ˝
Depth: 1.97 ˝ )
- Operating temperature range
- -15 °C...45 °C( 5 °F...113 °F )
- Outlets
- D, ground contact (type F, CEE 7/4)
- Storage temperature range
- -20 °C...70 °C( -4 °F...158 °F )
- Rated operating voltage
- 100 V - 240 V, 1~, 50 Hz/60 Hz
- Socket version
- D, ground contact (type F, CEE 7/4)
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 3.22 kg( 7.1 lb. )
- Customs tariff number
- 94054990
- EAN
- 4028177320765
- ETIM 7.0
- EC000321
- ECLASS 8.0
- 27189241
- Product description
-
SZ Courtesy light, WHD: 987x117x50 mm, 30 W, 100-240 V, 50/60 Hz, with door operated switch, with earthing-pin socket