19" Cable Routing

Cable Routing in Front of the 19" Mounting Level

Cable routing in front of the 19" mounting level.

Cable Routing in Front of the 19" Mounting Level

Cable management panel with steel brackets

For horizontal management of patch cables, with 5 cable routing brackets.

Cable Routing in Front of the 19" Mounting Level

Cable management panel with cable routing bars

For horizontal management of patch cables with cable routing bars, opening the individual cable routing bars makes it easy to modify and extend the cabling.

Cable Routing in Front of the 19" Mounting Level

Cable management panel with front flap

Cable routing compartment with cut-outs at the top, with flap and quick-release fasteners at the front for easy access, cables are fed in from the rear through the cut-out with brush strips.

Cable Routing in Front of the 19" Mounting Level

Cable routing channel 482.6 mm (19")

To hold patching cables.

Cable Routing in Front of the 19" Mounting Level

Fiber-optic cable management panel, 1U 482.6 mm (19")

1 U, the four integrated fiber optic cable routing brackets permit optimum management of up to 48 fibers.

Cable Routing in Front of the 19" Mounting Level

Cable routing across the 482.6 mm (19") mounting level C rail

Fastened across all 482.6 mm (19) mounting levels.

Cable Routing in Front of the 19" Mounting Level

Cable routing across the 482.6 mm (19") mounting level

Fastened across all 482.6 mm (19) mounting levels, for cable ties.

Cable Routing in Front of the 19" Mounting Level

Cable entry panel with brush strip 482.6 mm (19")

With 390 x 40 mm (2 U) or 390 x 20 mm (1 U) cut-out with brush insert, option of accommodating cable clamp straps.

Cable Routing in Front of the 19" Mounting Level

Horizontal cable management, with hingeable/removeable cover

Attaches to the 19" rack mount and provides cable management side to side.