- Article number:
- DK 9961.780
- Model no.:
- LARGE D-RING 1-4 TURN MANAGER
- Version
- vertical orientation
- Product description
- D-ring organizes cables and can be used on enclosure frame and side of EIA rails or system chassis. Its quarter turn base design allows toolless installation and cable management.
- Material
- Plastic
- Color
- Black
- Bracket dimensions
- Ring depth: 127 mm
Ring height: 89 mm( Ring depth: 5 ˝
Ring height: 3.5 ˝ )
- Packaging unit
- 10 Pack
- Weight/packaging unit
- 0.91 kg( 2 lb. )
- Customs tariff number
- 7326909099
- UPC-Code
- 86374