Cable Routing

Cable Routing and Clamping

Various options are available for cable clamping, for use both inside the enclosure and in the base/plinth. By relocating cable clamping into the base/plinth area, more mounting space remains inside the enclosure, rather than being lost to allow for bending radii. Cable routing systems, such as cable ducts and 19" cable routing systems, are used for structured cable routing in the enclosure.

Cable Routing and Clamping

Cable gland module for support arm connection Ø 130 mm

Use of the mounting cut-out for the Ø 130 mm support arm connection, round, with housings mounted on the wall, for sealed cable entry. May also be mounted at a later date with the cables already inserted. Equipped with T-heads for cable clamping....

Cable Routing and Clamping

TX Colo cable route

Cable route for Rittal TX colocation racks. For vertical cable routing and strain relief, with integral multi-functional holes.

Cable Routing and Clamping

Brush strip, super-airtight

These special brush strips can be used to create airtight entries for cable bundles and conductors.

Cable Routing and Clamping

Edge Protection

To cover the sharp edges of cut-outs, provides protection from injury and prevents damage to inserted cables, can be cut to length.

Cable Routing and Clamping

Connector gland, small

For pre-assembled cables with connectors. For use with material thickness of up to 4 mm. Cable ties provide strain relief of the pre-assembled cables.

Cable Routing and Clamping

Connector gland for connector cut-outs (24-pole)

For the entry of 2 pre-assembled cables in the connector cut-out, without dismantling the connector.

Cable Routing and Clamping

Brush strip

Cut-outs for cable entry at any position in the side panel, rear panel, doors, roof and base plate can be attractively finished off by simply attaching the brush strip.

Cable Routing and Clamping

Cable conduit

For secure cable routing e.g. from the enclosure or mounting plate to the door.

Cable Routing and Clamping

Combination rails for VX, VX IT, TX CableNet

Combination of C rail for cable clamping with cable clamps and a cable guide rail with hammer heads for cable routing. The cables can optionally be secured to the combination rail with cable clamps, cable ties, or Velcro fasteners to be relieved of strain.

Cable Routing and Clamping

Cable Conduit Holder

For cable conduits, fastening facility for standard commercially available cable ties, cables can be fastened at the entry to/exit from the cable conduit.

Cable Routing and Clamping

Cable Ties

To fasten cables to the enclosure profile or mounting system parts, simply clip into the round system punchings.

Cable Routing and Clamping

Cable management panel for TS IT Pro

Cable management wall with attachment points for tool-less quarter turn cable management accessories, T cutouts for hook and loop cable managers, and dual PDU mounting capability.

Cable Routing and Clamping

Cable clamps for cable clamp rails

To fasten cables to cable clamp rails.

Cable Routing and Clamping

Surplus Cable Holder

Fastened at the rear area of the enclosure, or at the side of network enclosures.

Cable Routing and Clamping

Cable clamping bracket

For installation in command panel with support arm connection Ø 130 mm or 120 x 65 mm, cable clamping optionally using cable ties or cable clamps.

Cable Routing and Clamping

Cable clip for C-rail, combination rail

For attaching cables to the C rail.

Cable Routing and Clamping

Roof mount cable manager for TS IT Pro

Roof mount cable manager for TS IT Pro

Cable Routing and Clamping

Cable clamp, variable for enclosure-independent mounting

To mount cables independently of the enclosure, variable attachment from 450 to 800 mm for flexible cable clamping in two versions: as C rails or T-head rails.

Cable Routing and Clamping

Cable clamp rails, depth-variable for TS, TE

For TS and 19" mounting frames, allows flexible adjustment of their length to the fastener spacing between the two 19" mounting frames.

Cable Routing and Clamping

Cable route, vertical for TS 8

For direct attachment between the roof and base frame of a 2000 mm high frame structure, installation position optionally on the inner or outer mounting level, route width 200 mm.

Cable Routing and Clamping

Cable management panel for TS, TS IT

The cable management wall sits at the rear of the enclosure. Various quarter turn cable management accessories and PDUs can be installed with its unique hole pattern.

Cable Routing and Clamping

Quarter turn Velcro fastener

Provides flexible bundling of cable with a quarter turn base.

Cable Routing and Clamping

Cable duct for TS IT Pro

Cable duct for TS IT Pro

Cable Routing and Clamping

Cable clamp rail Mounting angle for VX, TS, VX SE, PC & VX base/plinth system

For strain relief with cable entry. Depth-variable mounting on a 25 mm pitch pattern on the horizontal enclosure section or in the base/plinth.

Cable Routing and Clamping

Roof mount cable manager End Covers

Roof mount cable manager end plate for TS IT Pro

Cable Routing and Clamping

Quarter turn Cable collection claw

Organizes cables that can be attached to the frame or EIA rails.

Cable Routing and Clamping

Cable Routing Bracket

For flexible, system-compatible cable routing on the side of 19" (482.6 mm) profile rails.

Cable Routing and Clamping

Quarter turn D-rings

Organizes cables that can be attached to the frame or EIA rails or system chassis.

Cable Routing and Clamping

Snap-in cable routing

For tool-less quick assembly in two versions: snap-in and twist-in.

Cable Routing and Clamping

Brush kit for TS IT

Cable Routing and Clamping

Cable duct

With DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates. Predetermined breaking points on the webs and on the cable duct base.

Cable Routing and Clamping

Cable clamp rail for TS, TS IT

To secure cables with cable ties or Velcro fasteners, the cable clamp rails are simply located onto the frame profile and may additionally be secured with a screw.

Cable Routing and Clamping

Cable duct for vertical TS section

For mounting on a vertical enclosure profile or on two bayed enclosure profiles in the baying area.

Cable Routing and Clamping

Cable Manager

For system-compatible cable deflection and to accommodate surplus cables and excess length, the elements may optionally be used individually or in combination for cable routing.

Cable Routing and Clamping

Vertical cable duct for TS IT Pro

Vertical cable duct for TS IT Pro

Cable Routing and Clamping

Cable Clamp Rail, Depth-Variable for VX IT, TE

For VX IT and TE. Facilitates flexible adaptation of their length to the existing mounting distance between the two 19" mounting levels.

Cable Routing and Clamping

Cable route for TS

For cable clamping and routing for network and server applications.

Cable Routing and Clamping

Brush kit for cable duct VX IT

Cut-outs for cable entry at any position in the side panel, rear panel, doors, roof and base plate can be attractively finished off by simply attaching the brush strip.

Cable Routing and Clamping

Velcro fastener

The nylon loop fastener allows for easy release of secured cables, and individual cables to be added or removed, ideal for sensitive data cables (fiber optic/Cu).

Cable Routing and Clamping

Routing Bracket

To accommodate large quantities of cables, shunting ring for side attachment to 482.6 mm (19") profiles and mounting frames in 800 mm wide network enclosures.

Cable Routing and Clamping

Cable duct for VX IT, TX CableNet, Data Rack

Cable duct hinged on both sides, removable cable cover.

Cable Routing and Clamping

Cable clamp rail Mounting angle for TS, PC, TP universal console, TS base/plinths

For TS, PC, TP universal console, base/plinths, as strain relief for cable entries.

Cable Routing and Clamping

Cable duct for TS IT

Cable duct hinged on both sides, removable cable cover.

Cable Routing and Clamping

Cable route for VX, VX IT

For cable clamping and routing for network and server applications.

Cable Routing and Clamping

Cable routing bars, 19" attachment

For structured routing of entire cable bundles, 19" attachment, connection comb.

Cable Routing and Clamping

Cable routing channel 482.6 mm (19")

To hold patching cables.

Cable Routing and Clamping

Cable Finger for TS IT North American version

Cable management fingers for TS IT

Cable Routing and Clamping

Cable management panel with steel brackets

For horizontal management of patch cables, with 5 cable routing brackets.

Cable Routing and Clamping

Cable finger for TS IT Pro

Cable management fingers for TS IT Pro

Cable Routing and Clamping

Cable routing across the 482.6 mm (19") mounting level C rail

Fastened across all 482.6 mm (19) mounting levels.

Cable Routing and Clamping

Cable Management Panel with Cable Routing Bars

For horizontal management of patch cables with cable routing bars, opening the individual cable routing bars makes it easy to modify and extend the cabling.

Cable Routing and Clamping

Drawer 19" to accommodate surplus cables

1 U drawer to store excess cable lengths in an organized, compact and secure way within the 19" levels, can be fitted between two 19" levels, independently of the enclosure system.

Cable Routing and Clamping

Fiber-optic cable management panel, 1U 482.6 mm (19")

1 U, the four integrated fiber optic cable routing brackets permit optimum management of up to 48 fibers.

Cable Routing and Clamping

Cable entry panel with brush strip 482.6 mm (19")

With 390 x 40 mm (2 U) or 390 x 20 mm (1 U) cut-out with brush insert, option of accommodating cable clamp straps.

Cable Routing and Clamping

Cable management panel with front flap

Cable routing compartment with cut-outs at the top, with flap and quick-release fasteners at the front for easy access, cables are fed in from the rear through the cut-out with brush strips.

Cable Routing and Clamping

Cable finger for VX IT

For U-based cable routing.

Cable Routing and Clamping

Horizontal cable management, with hingeable/removeable cover

Attaches to the 19" rack mount and provides cable management side to side.