Fastening Components

Mounting Components for Rail Systems

Mounting components for rail systems.

Mounting Components for Rail Systems

Angle bracket, C-section for fastening to horizontal profile

For quick attachment of C rails.

Mounting Components for Rail Systems

Mounting claw for second mounting level For KX terminal box, KX bus housing

For fixing profile rails directly on the rear panel of the KX terminal boxes and KX bus enclosures. Creates an additional mounting level with an extra 10 mm of installation depth without having to machine the enclosure.

Mounting Components for Rail Systems

KX spacer bracket for contact hazard protection cover

Bracket for mounting contact hazard protection covers in KX terminal boxes with depth 120 mm. Prevents unauthorized or accidental access to live components in the enclosure.

Mounting Components for Rail Systems

Mounting Bracket TS

Offers variable mounting options for 23 x 23 mm punched rail, e.g. to support external surfaces or create an additional internal level.

Mounting Components for Rail Systems

Mounting Bracket PS for VX, TS, VX SE

For variable attachment of 23 x 23 mm punched rails.

Mounting Components for Rail Systems

Angle Bracket PS

For quick attachment of 23 x 23 mm punched rails.

Mounting Components for Rail Systems

Support Bracket TS

For the attachment of 23 x 73 mm mounting chassis or 23 x 23 mm punched rails.

Mounting Components for Rail Systems

Support Bracket PS

For the attachment of punched sections without mounting flange 23 x 73 mm or punched rails 23 x 23 mm.

Mounting Components for Rail Systems

Bracket/Spacer

For the flexible attachment of C rails, support profiles or cable clamp rails (angle profile). On the sides, to accommodate square sections or tubes (Ø 20 mm). Fastening points with M8 thread.

Mounting Components for Rail Systems

Quick-Assembly Block

Universal installation options on rail systems on enclosures and rails with rectangular 12.5 x 10.5 mm system punchings.

Mounting Components for Rail Systems

Attachment TS for TS punched section with mounting flange, 17 x 73 mm

To secure the TS system chassis where access to installed equipment, such as mounting plates, is blocked by the screw fastening.

Mounting Components for Rail Systems

TS assembly block

Mounting Components for Rail Systems

Angle piece

To assemble punched rails and mounting surfaces with a 45° slope to enclosures and rails with rectangular 12.5 x 10.5 mm system punchings.

Mounting Components for Rail Systems

Rail Mounting Bracket

For individual rail mounting.

Mounting Components for Rail Systems

Mounting Block for AE/WM

For AE. As an accessory for additional interior fittings, e.g. to fit cable ties, PS punched rails, top hat rails and C rails (e.g. for a second pair of profile rails).