Base/Plinth

VX base system

The VX base system is suitable for nearly every enclosure application. In addition to high stability, it offers the highest installation comfort, saves time, and opens up new possibilities for base expansion.

VX base system

Base/plinth corner pieces with base/plinth trim panels, front and rear for base/plinth system VX, carbon steel

Base corner pieces with panels for flexible cable entry, including a positioning aid for easy cabinet installation.

VX base system

Base/Plinth Trim Panels, Side for base/plinth system VX, carbon steel

For side blanking of a base/plinth unit and for additional stabilization or the interior installation of baying bases. One 200 mm-high or two 100 mm-high trim panels can optionally be fitted on 200 mm-high base/plinths.

VX base system

Base/plinth trim panels, vented for base/plinth system VX, carbon steel

For enclosure ventilation through the base/plinth. With a 200 mm base/plinth height, one or two vented trim panels may optionally be used. With the optional panel attachment, the ventilated panels can also be mounted on the side of the base corner piece.

VX base system

Base/Plinth Trim Panels with Brush Strip for base/plinth system VX, carbon steel

For cable entry into the base/plinth. With a 200 mm base/plinth height, one or two trim panels with brush strips may optionally be used. With the optional panel attachment, the trim panels with brush strips can also be mounted on the side of the base...

VX base system

Base/plinth corner pieces with front and rear trim panel. Large openings in the base/plinth corner piece for optimum access to the screw connection. Seamlessly bayable.

VX base system

Stainless steel base/plinth trim panels are used in the depth to finish off a base/plinth unit at the sides.

VX base system

Base/plinth baying brackets for base/plinth system VX, carbon steel

Required if the 100 mm or 200 mm side trim panels are mounted rotated through 90° for additional stabilization during the transportation of bayed enclosures.

VX base system

Base mounting plate for base/plinth system VX, carbon steel

For fastening the base/plinth to the floor without moving the enclosure or baying enclosure suite.

VX base system

Optional orifice mounting for VX For trim panel with brush strip, vented trim panel

Additional bracket for securing panels with brush strips or ventilated panels in-depth on the VX base system.

VX base system

Base/plinth expansion angle for base/plinth system VX, carbon steel

For expanding the base with system chassis or support strip. Suitable for 100 and 200 mm high steel sheet base trim panels.

VX base system

Bracket/Spacer for base/plinth system VX, carbon steel

For flexible mounting of C-profile or cable clamp rails. For installation in the VX base or on the cabinet frame profile.

VX base system

Leveling component for base/plinth system VX, carbon steel

For retrospective leveling on uneven floors at the installation site up to a maximum of 15 mm. Installed through the base/plinth corner piece.

VX base system

Base/plinth adapter for base/plinth system VX, carbon steel

For mounting the double casters 7495.000 or leveling feet on the VX base system.

VX base system

Transport castors for base/plinth system VX, carbon steel

For fitting on the base/plinth corner piece, height 100 or 200 mm.

VX base system

Base/plinth corner pieces with base/plinth trim panels, front and rear, 200 mm stainless steel

Base/plinth corner pieces with molded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for best access to the screw-fastening point can be...

VX base system

Base/plinth corner pieces with base/plinth trim panels, front and rear, 100 mm stainless steel for VX, TS, VX SE

Base/plinth corner pieces with molded self-positioning to the bayed enclosure system, for use with or without trim panels depending on the application. Large openings in the base/plinth corner piece for best access to the screw-fastening point can be...

VX base system

Base/plinth trim panels, side, 200 mm, stainless steel For VX base/plinth systems

Stainless steel base/plinth trim panels are used depth-wise for laterally closing a base/plinth unit.

VX base system

Base/plinth trim panels, side, 100 mm, stainless steel For VX base/plinth systems

Stainless steel base/plinth trim panels are used depth-wise for laterally closing a base/plinth unit or for the inner fitting of aligned base/plinths. The 100 mm high trim panels can also be used and combined in 200 mm high base/plinths.

VX base system

Base/plinth expansion angle for base/plinth system VX, stainless steel

For upgrading the base/plinth with system chassis or cable clamp rail. Suitable for 100 and 200 mm high base/plinth trim panels made from sheet steel or stainless steel.

VX base system

Baying cover for base/plinth system VX, stainless steel

For neatly closing the gap between two bayed base/plinths. Required to close the gap at the rear when baying three or more base/plinths.

VX base system

Filter Mat For base/plinth trim panels, vented

The filter mat can be easily inserted into the trim panel from the rear. Can be shortened to required length.

VX base system

Base/plinth adapter For twin castors and leveling feet

For mounting the double casters 7495.000 and leveling feet on the VX, AX base system.