- Article number:
- SK 3311.568
- Model no.:
- LCP 60KW, INLINE PROTRUDING, 4 FANS
- Benefits
- Maximum energy efficiency due to EC fan technology and IT-based control
- Minimal area load due to low weight
- The separation of cooling and enclosure prevents water from entering the server enclosure
- Redundant temperature sensor integrated at the air end
- Fan modules configurable as n+1 redundancy.
- Targeted cooling output thanks to modular box-type plug-in fan units
- By using high water inlet temperatures, the proportion of indirect free cooling is increased, which in turn reduces operating costs
- Optimum adaptability due to dynamic, continuous control of the cold water volume flow
- Minimal pressure loss at the air end, which in turn minimizes the power consumption of the fans
- Up to 204728.52 BTU/h cooling output on a small footprint
- Top or bottom feed water connection
- Function principle
- The hot air is drawn in from the room or hot aisle at the rear of the device and expelled at the front into the cold aisle after cooling. With this product, a raised floor is not necessary
- Color
- Exterior: RAL 9005
Enclosure frame and interior: RAL 7035
- Supply includes
- Incl. 4 fan modules.
- Options
- Various sensors
Racks
- Max. cooling output
- 60 kW( 204,728 BTU/h )
- Type of connection (electrical)
- Connector
- Air throughput per fan
- 8000
- Cooling medium
- Water
- EC fan
- Yes
- Fans may be exchanged with the system operational
- Yes
- Temperature control
- Infinitely variable fan control
- 2-way control ball valve
- Water connections
- DN 40 (G 1½" external thread)
- Monitoring
- Monitoring of all system-relevant parameters such as server air intake temperature, server waste air temperature, water inlet/return temperature, water flow, cooling output, fan speed, leakage.
- Direct connection of the unit via SNMP over Ethernet
- Integration into RiZone
- Installation in bayed enclosure suite
- Protruded
- Dimensions
- Width: 300 mm
Height: 2,000 mm
Depth: 1,200 mm( Width: 11.8 ˝
Height: 78.7 ˝
Depth: 47.2 ˝ )
- Total cooling output/number of fan modules
- 40 kW/4
50 kW/5
60 kW/6( 136,486 BTU/h
170,607 BTU/h
204,728 BTU/h )
- Water inlet temperature
- 15 °C( 59 °F )
- Packaging unit
- 1 pc(s).
- Weight/packaging unit
- 210 kg( 463 lb. )
- Customs tariff number
- 8415830030
- UPC-Code
- 87742