Accessories for VX IT

Grounding

Grounding material for establishing a safe protective conductor connection to meet the requirements of VDE and the low-voltage guidelines. Individual earth straps or complete systems for frame earthing or earth rails, customized to the enclosure system.

Grounding

Extension set grounding/potential equalization

To supplement the existing grounding or potential equalization sets for integrating additional installation components into the potential equalization system. For targeted contacting of the installation components with the enclosure frame. Ground...

Grounding

Central grounding point

To connect grounding straps and grounding braids on vertical and horizontal enclosure profiles.

Grounding

Potential equalization star for 8 mm grounding bolt

For 8 mm grounding studs, used for simple equipotential bonding on an 8 mm grounding stud, or in conjunction with the central grounding point.

Grounding

Ground rail, horizontal for VX, VX SE, VX IT

Equipotential bonding strips, current carrying capacity approx. 200 A.

Grounding

Ground rail, vertical for VX, VX IT

The supplied ground conductors facilitate star grounding of cable clamp straps on patch panels, ground terminals are fully adjustable, rail current carrying capacity approx. 200 A.

Grounding

ESD connection point

To protect sensitive electronic components, this standardized connection point (push-button) provides equipotential bonding.

Grounding

Grounding Braid

Tin-plated copper, in various lengths and cross-sections with press-fit contact rings, to counteract the proximity effect at high frequencies, while offering flexible connection options.

Grounding

Ground Straps

To configure a reliable grounding connection with perfect contact: with ring terminals in M6 and M8 to match the grounding screws, length-optimized and ready to install.

Grounding

Fasteners for ground straps and grounding braids

To fasten ground straps and grounding braids.