Component Shelves

Component Shelves for Attachment to 19" System Punchings

Component shelves for attachment to 19" system punchings

Component Shelves for Attachment to 19" System Punchings

Component Shelf, Static Installation for VX IT, TS IT, TE, TX CableNet

For static installation between two 19" mounting levels.

Component Shelves for Attachment to 19" System Punchings

Component Shelf 2 U, Static Installation

Component shelves 2 U, fixed, for attachment to 19" system punchings. Load capacity: 25 kg.

Component Shelves for Attachment to 19" System Punchings

Component shelf, pull-out for VX IT, TS IT, TE, TX CableNet

Mounted between two 19" mounting levels.

Component Shelves for Attachment to 19" System Punchings

Component Shelf, Pull-Out, 2 U for a 482.6 mm (19") mounting level

This complete kit contains the pre-configured variant that includes telescopic slides, recessed grip, flange and locking pins.