LCP CW: Extremely high heat loads are dissipated from IT racks via air/water heat exchangers.
LCP DX: Ideal for cooling of small and medium-sized IT applications.
You're three steps away from the right air conditioning solution
With the Climate Control QuickFinder you can quickly and easily find the right air conditioning solution for your requirements. Receive the result conveniently by e-mail.
Rack-based cooling of one to two IT racks. Continuous adjustment of the cooling output provided by output-controlled compressors in the Rack DX LCP (evaporator). An external condenser is required to operate the unit.
Ideal for cooling small and medium-sized IT applications. Continuous adjustments of the cooling output provided by output-controlled compressors in the Inline DX LCP (evaporator). An external condenser is required to operate the unit.
Cooling via high-performance compact impellers. The LCP draws in air from the side at the rear of the server enclosure and blows the cooled air back into the front part of the server enclosure from the side.
Bayed climate control designed for siting within a bayed enclosure suite. The hot air is extracted at the rear of the unit, cooled and then expelled forwards to the cold aisle.