Liquid Cooling Packages / Air to Water Heat Exchangers / Chiller

Chillers

Centralized, efficient cooling and supply of the cooling medium (generally water). Chillers are used for particularly high heat loads. A single pipeline system takes care of all cooling tasks on the system or machine. Cooling output 1 kW – 48 kW. Cooling output 1 – 6 kW, also available in energy-efficient Blue e+ technology.

Selecting machine and process cooling economically

The Chiller Configurator enables you to select the machine and process cooling you need in an economical way.

You're three steps away from the right air conditioning solution

With the Climate Control QuickFinder you can quickly and easily find the right air conditioning solution for your requirements. Receive the result conveniently by e-mail.

Chillers

Blue e+ chiller 3412.14 - 20472.85 BTU/h

Blue e+ chillers are efficient, flexible and compact. The cooling water is centrally cooled, supplying the air/water heat exchanger and other systems an efficient cooling solution. Up to 70% energy saved due to speed-regulated components and inverter...

Chillers

Blue e chiller 8 - 48 kW

The Blue e chiller fitted in the enclosure provides central and economical water cooling. The microchannel technology enables a reduction in the coolant quantity. Intuitive operation via a touch display and intelligent communication interfaces ensure...

Chillers

TopTherm chillers 3412.14 - 20472.85 BTU/h

TopTherm chillers in roof-mounted or stand-alone versions are flexible and compact. They offer centralized and efficient cooling of the cooling water and supply air/water heat exchangers and other devices. With nano-coated condenser as standard.

Chillers

TopTherm chillers wall-mounted

Wall-mounted TopTherm chillers are the ideal solution for mounting on enclosure doors or side panels. They offer centralized and efficient cooling of the cooling water and supply air/water heat exchangers and other devices.

Chillers

TopTherm chiller in the enclosure

TopTherm chillers in VX25 enclosures require only minimal floor space and are ideal for integrating into the enclosure suite. Their modular design and dual-frequency compatibility make them extremely flexible. They also offer convenient servicing and...