Air Conditioners/ Thermoelectric Coolers

Wall extension cooling units

For external mounting or internal mounting in doors and walls using standardized mounting cut-outs. Integral electric condensate evaporation (from 1023.6 BTU/h). Cooling output 1023.6 – 19790.4 BTU/hr. Also available in energy-efficient Blue e+ technology. Protection categories: IP54 / IP55 / IP56, UL Type 3R/4, 12 and NEMA 4X. Wall-mounted cooling units also available in chemical and outdoor versions.

You're three steps away from the right air conditioning solution

With the Climate Control QuickFinder you can quickly and easily find the right air conditioning solution for your requirements. Receive the result conveniently by e-mail.

Wall extension cooling units

Wall-mounted cooling unit Blue e+ S 1023.64 - 3412.14 BTU/h

Blue e+ S cooling units with proven Blue e+ technology offer the world's highest energy efficiency. This is also linked with a reduction in the CO₂ footprint of machinery and equipment. In a new design and with many smart functions.

Wall extension cooling units

Wall-mounted cooling unit Blue e+ 5459.43 - 18766.8 BTU/h

Energy-efficient Blue e+ wall-mounted cooling units in the 5459.43 - 18766.78 BTU/h power classes. By using speed-controlled components and heat pipe technology, they achieve an average energy saving of 75%. Available in carbon steel and stainless steel.

Wall extension cooling units

Wall-mounted air conditioner Blue e + Outdoor 5118.21 - 17060.71 BTU/h

Energy-efficient wall-mounted cooling units Blue e+ Outdoor in the power classes 5118.21 to 17060.71 BTU/h . They offer optimum protection for demanding environments thanks to the high protection category of IP56 / UL Type 12/3R/4 and the temperature...

Wall extension cooling units

Wall-mounted cooling unit Blue e+ Chemical 5459.43 - 18766.8 BTU/h

Energy-efficient wall-mounted Blue e+ chemical cooling units in the 5459.43 to 18766.78 BTU/h power classes. Thanks to a special paint finish on the components, they offer optimum protection for contaminated environments - especially in applications...

Wall extension cooling units

Wall-mounted cooling unit Blue e+ IT

Through the use of the Blue e+ technology, the bundle is ideally suited to the requirements for energy-efficient cooling of IT racks. In combination with the IoT interfaces, its supports communication to various systems as well as monitoring and energy...

Wall extension cooling units

Wall-Mounted Cooling Unit TopTherm Blue e 1023.64 - 13,648.6 BTU/h

Energy efficient Blue e wall mounting cooling units in performance classes 1023.64 to 13648.57 BTU/h, and with integrated electrical condensation evaporation for 3412.14 BTU/h and above. Available in the special formats “horizontal” and...

Wall extension cooling units

TopTherm Blue e Wall-Mounted Cooling Unit, UL Type 3R/4 1706.07 - 8530.36 BTU/h

Energy-efficient Blue e wall-mounted cooling units in output categories1706.07 - 8530.36 BTU/h with e-Comfort controller and electrical condensate evaporation integrated as standard (from 3412.14 BTU/h), protection class UL Type 3R/4, 12.

Wall extension cooling units

TopTherm Blue e Wall-Mounted Cooling Unit, NEMA 4X 1706.07 - 8530.36 BTU/h

Energy-efficient Blue e wall-mounted cooling units in power categories 1706.07 - 8530.36 BTU/h with e-Comfort controller integrated as standard and electrical condensate evaporation. Protection category NEMA 4X.